Product Number: 9451DP

Line Level Audio Cable, 2 Parallel Pr #22 Str TC, O/A Foil, Flamarrest® Jkt, CMP

Line Level Audio Cable, 2 Parallel Pair 22 AWG (7 x 30) Tinned Copper, FEP insulation, Overall Beldfoil® Shield, Flamarrest® Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Line level audio; Low voltage analog signals and control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.008 in (0.20 mm) 0.044 in (1.1 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.127 in (3.23 mm)

Table Notes

Jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is inside foil shield.

Overall Cable Diameter (Nominal)

0.269 in (6.83 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 35 pF/ft (110 pF/m) 67 pF/ft (220 pF/m) 42 Ohm 69% 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
60°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9451D

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9451DP 009Z250 White ReelTuff Box 250 ft 612825439363
9451DP 009500 White Reel 500 ft 612825353249
9451DP 009Z500 White ReelTuff Box 500 ft 612825439370
9451DP 009Z750 White ReelTuff Box 750 ft 612825252894
9451DP 0091000 White Reel 1,000 ft 612825433958 C
9451DP 009Z1000 White ReelTuff Box 1,000 ft 612825439301
9451DP 0095000 White Reel 5,000 ft 612825435174
9451DP 00910000 White Reel 10,000 ft 612825377030