Product Number: 1801BD
Audio Snake Cable, 2 Pair 24 AWG, TC, Individually Shielded, CMP
Digital Audio Snake Cable, Plenum-CMP, 2-24 AWG tinned copper pairs, foam FEP insulation, Flamarrest® jacket, Parallel construction
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 2 |
Conductor Count |
4 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.066 in |
Color Chart
Number | Color |
---|---|
1 | Red & Black |
2 | White & Blue |
Inner Shield
Type | Material | Material Trade Name | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | 24 |
Outer Shield
Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|
Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x32 |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.165 x 0.345 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
23.7 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12 pF/ft | 26 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
110 Ohm |
High Frequency (Nominal/Typical)
Nom. Insertion Loss |
---|
0.82 dB/100ft |
1.01 dB/100ft |
1.02 dB/100ft |
1.08 dB/100ft |
1.15 dB/100ft |
1.16 dB/100ft |
1.23 dB/100ft |
1.34 dB/100ft |
1.38 dB/100ft |
1.58 dB/100ft |
1.79 dB/100ft |
1.85 dB/100ft |
2.05 dB/100ft |
2.34 dB/100ft |
2.43 dB/100ft |
3.33 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
High Frequency
Frequency [MHz] |
---|
0.384 MHz |
0.7056 MHz |
0.768 MHz |
1.024 MHz |
1.4112 MHz |
1.536 MHz |
2.048 MHz |
2.8224 MHz |
3.072 MHz |
4.096 MHz |
5.6448 MHz |
6.144 MHz |
8.192 MHz |
11.2896 MHz |
12.288 MHz |
24.576 MHz |
Current
Max. Recommended Current [A] |
---|
2.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +60°C |
---|
Mechanical Characteristics
UV Resistance |
No |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Max. Pull Tension |
33 lbs |
Min. Bend Radius/Minor Axis |
1.75 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
Other Specification |
AES/EBU |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Product Notes
Notes |
Teflon« is a registered trademark of Chemours and is used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.375 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.375 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1801BD 8771000 | Natural | Reel | 1,000 ft | 612825122982 |
1801BD Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825122975 |