Product Number: 7890A

Audio Snake Cable, #26-4pr, TC, Indiv. Shielded, CM

Digital Audio Snake Cable, CM-Rated, 4-26 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simultaneously, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
26 7x34 TC - Tinned Copper 0.019 in 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PE - Polyethylene (Foam) Datalene® 0.054 in 0.0175 in

Color Chart

Number Color
1 Brown and Numbered 1
2 Red and Numbered 2
3 Orange and Numbered 3
4 Yellow and Numbered 4

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.019 in 26 Stranded

Table Notes

Indiv. Foil tapes bonded to inner jacket

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.136 in 0.014 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.019 in 26 Stranded

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.399 in 0.034 in Yes

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
25.5 Ohm/1000ft 37.3 Ohm/1000ft 37.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
13 pF/ft 25 pF/ft

Inductance

Nominal Inductance
0.25 µH/ft

Impedance

Nominal Characteristic Impedance
110 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.384 MHz 0.84 dB/100ft
0.7056 MHz 1.14 dB/100ft
0.768 MHz 1.18 dB/100ft
1.024 MHz 1.34 dB/100ft
1.4112 MHz 1.5 dB/100ft
1.536 MHz 1.54 dB/100ft
2.048 MHz 1.69 dB/100ft
2.8224 MHz 1.86 dB/100ft
3.072 MHz 1.92 dB/100ft
4.096 MHz 2.14 dB/100ft
5.6448 MHz 2.4 dB/100ft
6.144 MHz 2.47 dB/100ft
8.192 MHz 2.75 dB/100ft
11.2896 MHz 3.09 dB/100ft
12.288 MHz 3.18 dB/100ft
24.576 MHz 4.2 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
76%

High Frequency

Frequency [MHz]
0.384 MHz
0.7056 MHz
0.768 MHz
1.024 MHz
1.4112 MHz
1.536 MHz
2.048 MHz
2.8224 MHz
3.072 MHz
4.096 MHz
5.6448 MHz
6.144 MHz
8.192 MHz
11.2896 MHz
12.288 MHz
24.576 MHz

Operating Temperature Range

-30°C To +80°C

Bulk Cable Weight

52 lbs/1000ft

Max. Pull Tension

45 lbs

Min. Bend Radius/Minor Axis

4 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 UL Loading

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.450 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.450 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7890A Z4B2000 Violet Reel 2,000 ft 612825190738
7890A Z4B500 Violet Z4B Reel 500 ft 612825190745
7890A Z4B1000 Violet Z4B Reel 1,000 ft 612825433897