Product Number: BE46203
2 PAIR AES/EBU, 26AWG, ISTP, FLEX, LSZH, STAGE
2 PAIR AES/EBU, 26AWG/0.14mm², ISTP, FLEX, LSZH, STAGE
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification; The cable is very flexible and has a small outer diameter for use in applications where space is limited |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
26 | 7x34 | TC - Tinned Copper | 0.14 mm² | 7x0.16 mm |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene (Foam) | 1.1 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 2 | White & Blue |
Inner Shield
Type | Material | Nominal Diameter | Min. Coverage [%] |
---|---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 2.40 mm | 90% |
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
Nylon | 2.8 mm | 0.1 mm |
Outer Shield
Type | Material | Nominal Diameter | Min. Coverage [%] |
---|---|---|---|
Braid | Tinned Copper (TC) | 7 mm | 90% |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.15 mm | 0.4 mm |
Construction and Dimensions
Cabling
Description |
---|
2 pairs covered with a non-woven separating foil |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
130 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
50 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.1 - 6 | 110 Ohm | +/- 15 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 2.3 dB/100m |
6 MHz | 9.5 dB/100m |
10 MHz | 16 dB/100m |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
60% |
Temperature Range
Other Temp Range |
-25 to +70 °C |
---|
Mechanical Characteristics
Min. Bend Radius During Installation |
81.5 mm |
---|---|
Min. Bend Radius During Operation |
122.2 mm |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.162 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.162 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
BE46203.01500 | Black | Reel | 500 m | 8719605171887 |
BE46203.00250 | Purple | Reel | 250 m | 8719605026767 |
BE46203.00500 | Purple | Reel | 500 m | 8719605026774 |