Product Number: 1392A

Media Control, #18-2c BC, #22-1pr BC, CMR

Lighting & Automation Cable, Riser-CMR, 2-18 AWG bare copper conductors unshielded, PVC insulation (power) and 1 shielded (data) pair 22 AWG stranded bare copper, PVC insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Automation/Control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper
Conductor(s) 2 18 AWG 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.079 in (2.0 mm) White, Blue
Conductor(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.073 in (1.9 mm) Black, Red

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.0385 in (0.978 mm) 0.25 in Yes

Overall Cable Diameter (Nominal)

0.25 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 17.2 Ohm/1000ft 18.38 Ohm/1000ft (60.30 Ohm/km) 14 pF/ft (46 pF/m) 25.2 pF/ft (82.7 pF/m) 100 Ohm 6 Amps per Conductor at 30ºC
Conductor(s) 6.79 Ohm/1000ft (22.3 Ohm/km) 29 pF/ft (95 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in

Max. Pull Tension

65.3 lbs (29.6 kg)

Bulk Cable Weight

38lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1392P

Notes

Sequential footage marking every two feet.

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1392A G75500 Aqua Reel 500 ft 612825114161
1392A G751000 Aqua Reel 1,000 ft 612825114154
1392A 010500 Black Reel 500 ft 612825114208
1392A 0101000 Black Reel 1,000 ft 612825114192
1392A 009500 White Reel 500 ft 612825114185
1392A 0091000 White Reel 1,000 ft 612825114178