Product Number: 5000UE
Security & Sound, 2 Conductor 12 AWG, BC, Unshielded, CL3R-FPLR
Security & Commercial Audio Cable, Riser-CL3R-FPLR 2-12 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Fire Alarm Systems (Red only) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | 19x25 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.113 in (2.87 mm) | Black, White |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.26 in (6.6 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.26 in (6.6 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 1.6 Ohm/1000ft | 24 pF/ft (79 pF/m) | 30 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in (66 mm) |
Max. Pull Tension |
152 lbs (68.9 kg) |
---|---|
Bulk Cable Weight |
51 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 760, CL3R, FPLR |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6000UE |
History
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
5000UE 010Z500 | Black | ReelTuff Box | 500 ft | 612825434085 | |
5000UE 0101000 | Black | Reel | 1,000 ft | 612825154600 | C |
5000UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825432883 | |
5000UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825432883 |