Product Number: 50668129U

2C6 mm2 XLP/LSZH Speaker Cable B1 Rating

2C6 mm2, Stranded bare copper conductor, XLPE insulated, cores laid up together & binded by non-woven tape binder & Overall low smoke zero halogen single jacket speaker cable

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Element No. of Elements Stranding Stranding Class Material
Conductor(s) 2 Class 6 Class 6 BC - Bare Copper

Insulation

Material Color Code
XLP, XLPO, XLPE Black, Red

Table Notes

All Cores laid up together & binded by FR Non- woven tape binder

Outer Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Overall Cable Diameter (Nominal)

12.3 mm (0.484 in)

Electricals

Max. Conductor DCR
3.3 Ω/km @ 20°C

Voltage

Voltage Rating
300 V

Temperature

Operating
-30°C To +90°C

Bulk Cable Weight

221 kg/km (149 lbs/1000ft)

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

ISO/IEC Compliance

Smoke Density as per IEC 61034-2, IEC 61034-2 - Smoke Density Min Transmittance = 60%

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Max. 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Notes

GB31247 B1(d1,t0,a1)

Update and Revision

Revision Number: 0.19 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.19 Revision Date: 05-31-2024