Product Number: 50960

Security & Sound, 4 Conductor 2.5 mm², BC, Unshielded

Security & Commercial Audio Cable, 4 core 2.5 mm² stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

AWG Stranding Material No. of Conductors
2.5 mm² Stranded BC - Bare Copper 4

Conductor Count

4

Insulation

Material Nominal Diameter
PVC - Polyvinyl Chloride 3.6 mm

Color Chart

Color
Black
Red
White
Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 10.90 mm 0.30 mm

Conductor DCR

Max. Conductor DCR
8.0 Ohm/km

Voltage

Voltage Rating [V]
300/500 V

Operating Temperature Range

0°C To +70°C

Bulk Cable Weight

180 kg/km

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Update and Revision

Revision Number: 0.37 Revision Date: 04-03-2025

Update and Revision

Revision Number: 0.37 Revision Date: 04-03-2025


Part Numbers

Item # Color Length
50960 010305M Black 305 m
50960 010500M Black 500 m
50960 008305M Grey 305 m
50960 008500M Grey 500 m
50960 003305M Orange 305 m
50960 003500M Orange 500 m
50960 002305M Red 305 m
50960 002500M Red 500 m