Product Number: 5100UP

Audio Cable, 2 Conductor 14 AWG, BC, Unshielded, CL3

Audio Cable, Rated-CL3, 2-14 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 42x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.115 in (2.92 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.266 in (6.76 mm) Yes

Overall Cable Diameter (Nominal)

0.266 in (6.76 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.42 Ohm/1000ft 29 pF/ft (95 pF/m) 25 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CL3)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

106.6 lbs (48.35 kg)

Bulk Cable Weight

39 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
5100UP 010500 Black Reel 500 ft 612825156529
5100UP 010U500 Black UnReel 500 ft 612825433484
5100UP 0101000 Black Reel 1,000 ft 612825156550 C
5100UP 010U1000 Black UnReel 1,000 ft 612825156536
5100UP 010Z1000 Black ReelTuff Box 1,000 ft 612825156611
5100UP 008U500 Gray UnReel 500 ft 612825156505
5100UP 0081000 Gray Reel 1,000 ft 612825156451 C
5100UP 008U1000 Gray UnReel 1,000 ft 612825156468
5100UP 005500 Green, Dark Reel 500 ft 612825156413
5100UP 005U500 Green, Dark UnReel 500 ft 612825156475
5100UP 0051000 Green, Dark Reel 1,000 ft 612825156444
5100UP 005U1000 Green, Dark UnReel 1,000 ft 612825156420
5100UP 009500 White Reel 500 ft 612825156482
5100UP 009U500 White UnReel 500 ft 612825156543
5100UP 0091000 White Reel 1,000 ft 612825156512
5100UP 009U1000 White UnReel 1,000 ft 612825156499