Product Number: 6200FH
Security & Sound, 2 Conductor 16 AWG TC, Shielded, Plenum
Security & Commercial Audio Cable, 2 Conductor 16 AWG stranded (19x29) tinned copper conductors with Flamarrest® insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.077 in (2.0 mm) | Black and Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (Solid) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.188 in | Yes |
Overall Cable Diameter (Nominal) |
0.188 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
4.4 Ohm/1000ft | 81.5 pF/ft (267 pF/m) | 146.7 pF/ft (481.3 pF/m) | 6.25 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.88 in (47.8 mm) | 1.88 in |
Max. Pull Tension |
65.9 lbs (29.9 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
5200FH |
History
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
6200FH 877500 | Natural | Reel | 500 ft | 612825351047 |
6200FH 8771000 | Natural | Reel | 1,000 ft | 612825173946 |