Product Number: 6300FE

Security & Sound, 2 Conductor 18 AWG, BC, Shielded, CMP

Security & Commercial Audio Cable, Plenum-CMP, 2-18 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.162 in (4.11 mm) Yes

Overall Cable Diameter (Nominal)

0.162 in (4.11 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.4 Ohm/1000ft 70 pF/ft (230 pF/m) 126 pF/ft (413 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

50.3 lbs (22.8 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5300FH

Update and Revision

Revision Number: 0.527 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.527 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
6300FE 010Z500 Black ReelTuff Box 500 ft
6300FE 010U1000 Black UnReel 1,000 ft 612825423201
6300FE 0101000 Black Reel 1,000 ft 612825174721
6300FE 010Z1000 Black ReelTuff Box 1,000 ft 612825174752
6300FE D151000 Blue Reel 1,000 ft 612825174776
6300FE 008U1000 Gray UnReel 1,000 ft 612825423188
6300FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825350613
6300FE 0051000 Green, Dark Reel 1,000 ft 612825350606
6300FE 877500 Natural Reel 500 ft 612825174738
6300FE 877U500 Natural UnReel 500 ft 612825423218
6300FE 8771000 Natural Reel 1,000 ft 612825174769 C
6300FE 877U1000 Natural UnReel 1,000 ft 612825174745
6300FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825350699
6300FE 0021000 Red Reel 1,000 ft 612825350576
6300FE 0071000 Violet Reel 1,000 ft 612825174684
6300FE 009U250 White UnReel 250 ft 612825174714
6300FE 009U500 White UnReel 500 ft 612825423195
6300FE 009U1000 White UnReel 1,000 ft 612825174707
6300FE 0091000 White Reel 1,000 ft 612825174691
6300FE 009Z1000 White ReelTuff Box 1,000 ft 612825350620
6300FE 0041000 Yellow Reel 1,000 ft 612825350583