Product Number: 6302FC

Security & Sound, 4 Conductor 18 AWG BC, Shielded, Plenum

Security, Pro Audio & Intercom Cable, 4 Conductor 18 AWG stranded (7x26) bare copper conductors with FEP insulation, Beldfoil® shield, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Pro Audio, Intercom/PA Systems, Security Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.059 in (1.5 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.176 in Yes

Overall Cable Diameter (Nominal)

0.176 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.5 Ohm/1000ft 52 pF/ft (170 pF/m) 102.6 pF/ft (336.6 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.76 in (44.7 mm) 1.76 in

Max. Pull Tension

102 lbs (46.3 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
6302FC 8771000 Natural Reel 1,000 ft 612825175414 C