Product Number: 70047
Speaker Cable LSZH 4x2.5mm², CPR Dca.
Speaker Cable, 4 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker cable for use in indoor or outdoor applications |
---|
Physical Characteristics (Overall)
Conductor
Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|
Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 2.50 mm² | 50x0.25 mm |
Conductor Count |
4 |
---|
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.70 mm | 0.07 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Wire 3 | White |
Wire 4 | Green |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.50 mm | 0.20 mm |
Construction and Dimensions
Cabling
Description |
---|
1 center filler + 4 wires twisted |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
8 Ohm/km |
Min Insulation Resistance |
200 MOhm*km |
---|
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Storage Temperature Range |
-30°C to +70°C |
---|---|
Operating Temp Range (Flexible Install) |
-5°C To +60°C |
Operating Temp Range (Fixed Install) |
-30°C To +70°C |
Mechanical Characteristics
Max. Pull Tension |
700 N |
---|
Standards
CPR Euroclass |
Dca-s2,d2,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
Min. 34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.183 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.183 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70047.00100 | Black | Reel | 100 m | 8719605142429 |
70047.00500 | Black | Reel | 500 m | 8719605009913 |