Product Number: 79006FS

Safe-T-Line® 4 x 2.5mm2 Sol BC, OS, LSZH, BS6387 CWZ, LPCB

Safe-T-Line 4 x 2.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems

Conductor

No. of Elements Size Stranding Material
4 2.5 mm² Solid BC - Bare Copper

Insulation

Material Nom. Thickness Color Code Notes
Silicone Rubber 0.8 mm (0.031 in) Brown, Blue, black, gray BS7655 EI2

Outer Shield

Shield Type Material Coverage Notes
Tape Bi-Laminate (Alum+Poly) 100% Drainwire 0.8mm tinned copper

Table Notes

Tape bonded to sheath

Inner Jacket

Nom. Diameter
11.70 mm (0.4606 in)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.70 mm (0.4606 in)

Table Notes

COO printed on cable jacket

Overall Cable Diameter (Nominal)

11.70 mm (0.4606 in)

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
7.41 Ohm/km (2.26 Ohm/1000ft) 80 pF/m (24 pF/ft) 130 pF/m (40 pF/ft)

Voltage

Voltage Rating
300/500 V

Temperature

Operating Installation Storage
-40°C To +90°C 0°C To +70°C -40°C To +90°C

Bend Radius

Installation Min.
70 mm (2.8 in)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 60228

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = IEC 60754-1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Notes

BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket

Update and Revision

Revision Number: 0.121 Revision Date: 08-21-2025

Update and Revision

Revision Number: 0.121 Revision Date: 08-21-2025


Part Numbers

Item # Color Putup Type Length EAN
79006FS.00100
79006FS.01100
79006FS.00500 Red Reel 500 m 8719605164346
79006FS.01500 White Reel 500 m 8719605164711