Product Number: 8812

Speaker Cable, 2 Conductor 12 AWG BC, Unshielded, CM

2 Conductor 12 AWG, stranded (19x25) bare copper conductors, PVC/Nylon insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND

Conductor

AWG Stranding Material No. of Conductors
12 19x25 BC - Bare Copper 2

Conductor Count

2

Insulation

Layer Material
1 PVC - Polyvinyl Chloride
2 Nylon

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.37 in

Cabling

Filler
Ripcord

Conductor DCR

Nominal Conductor DCR
1.6 Ohm/1000ft

Voltage

UL Voltage Rating
600 V

Operating Temperature Range

-30°C To +75°C Wet; -30°C To +90°C Dry

Wet Temp Range

-30°C To +75 °C

Dry Temp Range

-30°C To +90°C Dry

Bulk Cable Weight

75 lbs/1000ft

Max. Pull Tension

152 lbs

Min. Bend Radius/Minor Axis

3.75 in

NEC/(UL) Compliance

NPLF, TC, THHN/THWN Singles

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2002/96/EC (WEEE)

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1581 Vertical Tray

CSA Flammability

FT4

IEEE Flammability

1202

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.325 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.325 Revision Date: 02-15-2024


Part Numbers

Item # Color Put-Up Type Length UPC
8812 0101000 Black Reel 1,000 ft 612825216858