Product Number: BE46383

Speaker Cable PVC 4x4.0mm², CPR Eca.

Speaker Cable, 4 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound

Conductor

Size Stranding Material
4 mm² Stranded BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 3.50 mm (0.138 in) Black, Red, White, Green

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 11.00 mm (0.4331 in)

Table Notes

Flexible Matte Finish Sheath

Overall Cable Diameter (Nominal)

11.00 mm (0.4331 in)

Electricals

Max. Conductor DCR
4.5 Ohm/km (1.4 Ohm/1000ft)

Temperature

Operating Storage
-15°C To +60°C -15°C To +60°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
BE46383.00305 Black Reel 305 m 8719605027603