Product Number: 1694ELW

1694ELW - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CPR: Cca

75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Cca.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.96 mm

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.8 dB/100m
3.6 MHz 1.5 dB/100m
10 MHz 2.4 dB/100m
71.5 MHz 5.6 dB/100m
135 MHz 7.4 dB/100m
270 MHz 10.4 dB/100m
360 MHz 12.1 dB/100m
540 MHz 14.8 dB/100m
720 MHz 17.5 dB/100m
750 MHz 17.9 dB/100m
1000 MHz 20.7 dB/100m
1500 MHz 25.6 dB/100m
2250 MHz 32.2 dB/100m
3000 MHz 37.7 dB/100m
4500 MHz 47.6 dB/100m
6000 MHz 58.1 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
21 Ohm/km 9.2 Ohm/km (2.8 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 82%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Max. Pull Tension

300 N (67 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 80%

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.107 Revision Date: 02-28-2025

Update and Revision

Revision Number: 0.107 Revision Date: 02-28-2025

Part Numbers

Item # Color Putup Type Length EAN
1694ELW.00305 Black Reel 305 m 8719605202598
1694ELW.00500 Black Reel 500 m 8719605202604
1694ELW.001000 Black Reel 1,000 m 8719605202581
1694ELW.01100 Green Reel 100 m 8719605203694
1694ELW.01500 Green Reel 500 m 8719605202628
1694ELW.011000 Green Reel 1,000 m 8719605202611
1694ELW.05500 Purple Reel 500 m 8719605202642
1694ELW.051000 Purple Reel 1,000 m 8719605202635
1694ELW.06500 Turquoise Reel 500 m 8719605214270
1694ELW.061000 Turquoise Reel 1,000 m 8719605214263