Product Number: 8241

75 Ohm Analog Video Coax, RG-59, 23 AWG Solid BCCS, 95% BC Braid, PVC Jkt, CM

75 Ohm Analog Video Coax, RG-59, 23 AWG Solid Bare Copper Covered Steel Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
23 AWG Solid 0.023 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.146 in (3.71 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.240 in (6.10 mm)

Overall Cable Diameter (Nominal)

0.240 in (6.10 mm)

Attenuation

Nom. Attenuation
[delete]
[delete]
[delete]
[delete]
[delete]
[delete]
[delete]
[delete]
[delete]

Power Rating

Frequency Max. Power Rating
50 MHz 470 W
100 MHz 310 W
300 MHz 160 W
500 MHz 115 W
1,000 MHz 76 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
49 Ohm/1000ft 2.6 Ohm/1000ft (8.5 Ohm/km) 20.4 pF/ft (66.9 pF/m) 75 Ohm 66%

Voltage

UL Voltage Rating Voltage Rating
300 V (CM), 30 V (UL AWM 1354) 1700 V

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Installation Min.
2.4 in (61 mm)

Max. Pull Tension

63 lbs (29 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CM

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

88241, 82241

Update and Revision

Revision Number: 0.498 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.498 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8241 010100 Black Reel 100 ft 612825358695
8241 010500 Black Reel 500 ft 612825355717 C
8241 010U500 Black UnReel 500 ft 612825355977
8241 0101000 Black Reel 1,000 ft 612825356011 C
8241 010U1000 Black UnReel 1,000 ft 612825358060
8241 0102000 Black Reel 2,000 ft 612825358701 C
8241 0105000 Black Reel 5,000 ft 612825358640 C
8241 006U1000 Blue, Light UnReel 1,000 ft 612825357629
8241 005U1000 Green, Dark UnReel 1,000 ft 612825358039
8241 003U1000 Orange UnReel 1,000 ft 612825355601
8241 002U1000 Red UnReel 1,000 ft 612825358046
8241 009U1000 White UnReel 1,000 ft 612825358688
8241 004U1000 Yellow UnReel 1,000 ft 612825355595