Product Number: GNMTA04

Outdoor Tactical (loose jacket, ARAMID) tight buffered distribution cable PUR jacket 4f SM OS2 G.652.D & G.657.A1.

Outdoor Tactical (loose jacket, aramid yarns) tight buffered optical fiber distribution cable with Polyurethane (PUR) outer jacket. 4 fibers SM OS2 G.652.D & G.657.A1.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial.

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count
OS1 G.657A1 4

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown

Buffer Specification

Fiber Type Buffer Construction Buffer Material Buffer Diameter
OS1 Tight PA - Polyamide 0.9 mm

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Aramid Yarns

Bulk Cable Weight

30 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Color Nominal Diameter Ripcord
PUR - Polyurethane Black 5.8 mm Yes

Fiber Core Diameter

9 µm

Max. Attenuation at 1310 nm

0.50 dB/km

Max. Attenuation at 1550 nm

0.30 dB/km

Max. Attenuation at 1625 nm

0.51 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 46.4 mm
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 23.2 mm
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 1350 N (303 lbf)
Cable Max. Tensile Strength Operation (Long Term) 450 N (101 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Operating Temperature Range

-55 °C to +85 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-70 °C to +85 °C

UL Rating/Flame Test

Non-UL Rated

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.124 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.124 Revision Date: 09-17-2024