Product Number: 7808A

50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid BC, Foil + 95% TC Braid, PE Jkt

50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PE Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58X

Conductor

Size Stranding Nom. Diameter Material
15 AWG Solid 0.057 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.150 in (3.81 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 0.240 in (6.10 mm)

Overall Cable Diameter (Nominal)

0.240 in (6.10 mm)

VSWR

Frequency Max. VSWR
5-6000 MHz 1.25:1

Attenuation

Frequency Nom. Attenuation
5 MHz 0.58 dB/100ft
10 MHz 0.77 dB/100ft
30 MHz 1.3 dB/100
50 MHz 1.6 dB/100ft
150 MHz 2.8 dB/100ft
220 MHz 3.4 dB/100ft
450 MHz 4.9 dB/100ft
900 MHz 7.0 dB/100ft
1500 MHz 9.1 dB/100ft
1800 MHz 10.1 dB/100ft
2000 MHz 10.7 dB/100ft
2500 MHz 12 dB/100ft
3000 MHz 13.4 dB/100ft
3500 MHz 14.6 dB/100ft
4500 MHz 16.7 dB/100ft
5800 MHz 19.5 dB/100ft
6000 MHz 19.8 dB/100ft

Power Rating

Frequency Max. Power Rating
30 MHz 1,526 W
50 MHz 1,186 W
150 MHz 673 W
220 MHz 556 W
450 MHz 382 W
900 MHz 268 W
1,500 MHz 205 W
2,000 MHz 177 W
2,500 MHz 156 W
3,500 MHz 100 W
4,500 MHz 116 W
6,000 MHz 100 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
3.2 Ohm/1000ft 2.8 Ohm/1000ft (9.2 Ohm/km) 23 pF/ft (75 pF/m) 50 Ohm 86%

Voltage

Voltage Rating
300 V

Temperature

Operating
-40°C to +80°C

Bend Radius

Installation Min.
0.75 in (19 mm)

Max. Pull Tension

74 lbs (34 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Outdoor, Outdoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.535 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.535 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
7808A 010500 Black Reel 500 ft 612825189688 C
7808A 0101000 Black Reel 1,000 ft 612825189671 C