Product Number: 7809A

RF 300 Wireless Coax, #13

Intermediate type, RF 300, 13 AWG solid .072" bare copper conductor, gas-injected foam HDPE insulation, Duobond® II, tinned copper braid shield (95% coverage), polyethylene jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
13 Solid BC - Bare Copper 0.072 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.19 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.3 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
2.1 Ohm/1000ft 2.1 Ohm/1000ft 2.4 Ohm/1000ft 2.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
23 pF/ft

Inductance

Nominal Inductance
0.06 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
5 MHz 0.45 dB/100ft
10 MHz 0.6 dB/100ft
30 MHz 1 dB/100ft
50 MHz 1.3 dB/100ft
150 MHz 2.2 dB/100ft
220 MHz 2.7 dB/100ft
450 MHz 3.9 dB/100ft
900 MHz 5.6 dB/100ft
1500 MHz 7.3 dB/100ft
1800 MHz 8.1 dB/100ft
2000 MHz 8.6 dB/100ft
2500 MHz 9.7 dB/100ft
3000 MHz 10.8 dB/100ft
3500 MHz 11.8 dB/100ft
4500 MHz 13.5 dB/100ft
5800 MHz 15.8 dB/100ft
6000 MHz 16 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.17 ns/ft 86%

Power Rating

Frequency [MHz] Max. Power Rating [W] Nominal Power Rating [W]
30 MHz 2,161 W 2,161 W
50 MHz 1,658 W 1,658 W
150 MHz 928 W 928 W
220 MHz 758 W 758 W
450 MHz 522 W 522 W
900 MHz 367 W 367 W
1,500 MHz 278 W 278 W
2,000 MHz 239 W 253 W
2,500 MHz 212 W 239 W
3,500 MHz 179 W 212 W
4,500 MHz 157 W 194 W
6,000 MHz 135 W 179 W
4,500 MHz 157 W 157 W
5,800 MHz 137 W 137 W
6,000 MHz 135 W 135 W

Voltage

Non-UL Voltage Rating
300 V RMS

VSWR

Frequency [MHz] Max. VSWR
5-6000 MHz 1.25:1

Non-UL Temp Rating

80°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

54 lbs/1000ft

Max. Pull Tension

135 lbs

Min. Bend Radius/Minor Axis

3 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7809A 010500 Black Reel 500 ft 612825189749
7809A 0101000 Black Reel 1,000 ft 612825189732