Product Number: 8237
50 Ohm Wireless Transmission Coax, RG-8, 13 AWG Str BC, 95% BC Braid, PVC Jkt, CMH
50 Ohm Wireless Transmission Coax, RG-8, 13 AWG (7x21) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CMH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
13 AWG | 7x21 | 0.085 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.285 in (7.24 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.403 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.403 in (10.2 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.2 dB/100ft |
10 MHz | 0.6 dB/100ft |
50 MHz | 1.3 dB/100ft |
100 MHz | 1.9 dB/100ft |
200 MHz | 2.8 dB/100ft |
400 MHz | 4.2 dB/100ft |
700 MHz | 5.9 dB/100ft |
900 MHz | 6.9 dB/100ft |
1000 MHz | 7.4 dB/100ft |
4000 MHz | 23.2 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
50 MHz | 1,200 W |
100 MHz | 800 W |
400 MHz | 320 W |
1,000 MHz | 180 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.8 Ohm/1000ft | 1.2 Ohm/1000ft (3.9 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
Voltage
UL Voltage Rating |
---|
300 V (CMH) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C to +75°C |
Bend Radius
Installation Min. |
---|
4.5 in (110 mm) |
Max. Pull Tension |
190 lbs (86 kg) |
---|---|
Bulk Cable Weight |
102 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor - Aerial, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMX |
CEC / C(UL) Compliance |
CMH |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.532 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8237 010100 | Black | Reel | 100 ft | 612825196693 | C |
8237 010500 | Black | Reel | 500 ft | 612825355625 | C |
8237 0101000 | Black | Reel | 1,000 ft | 612825196709 | C |