Product Number: 8268
Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG Str SC, Double 95% SC Braid, PVC Jkt, CMX, Commercial Non-QPL
Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG (7x21) Silvered Copper Conductor, PE Insulation, Double 95% Silvered Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
High frequency microwave and satellite, Point-to-point and point-to-multipoint wireless antenna communication |
---|
Construction Details
RG Type |
214 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
13 AWG | 7x21 | 0.089 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.285 in (7.24 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Silvered Copper (SC) | 95% |
2 | Braid | Silvered Copper (SC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.425 in (10.8 mm) |
Overall Cable Diameter (Nominal) |
0.425 in (10.8 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.17 dB/100ft |
10 MHz | 0.55 dB/100ft |
50 MHz | 1.3 dB/100ft |
100 MHz | 1.9 dB/100ft |
200 MHz | 2.7 dB/100ft |
400 MHz | 4.1 dB/100ft |
700 MHz | 6.5 dB/100ft |
900 MHz | 7.6 dB/100ft |
1000 MHz | 8.0 dB/100ft |
4000 MHz | 20.0 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
50 MHz | 1,500 W |
100 MHz | 907 W |
200 MHz | 549 W |
400 MHz | 332 W |
700 MHz | 221 W |
900 MHz | 184 W |
1,000 MHz | 171 W |
4,000 MHz | 62 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.7 Ohm/1000ft | 0.7 Ohm/1000ft (2.3 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CMX), 30 V (UL AWM 1354) | 3700 V (Mil-Spec) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C (UL AWM 1354) | -40°C to +80°C |
Bend Radius
Installation Min. |
---|
4.25 in (108 mm) |
Max. Pull Tension |
225 lbs (102 kg) |
---|---|
Bulk Cable Weight |
131 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMX |
AWM Compliance |
AWM 1354 |
CEC / C(UL) Compliance |
CMX |
Military Compliance |
Commercial, non-QPL product (M17/164-00001) |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8268 010500 | Black | Reel | 500 ft | 612825358084 | C |
8268 0101000 | Black | Reel | 1,000 ft | 612825197546 | C |