Product Number: 88240

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid BC, 95% TC Braid, FEP Jkt, CMP

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid Bare Copper Conductor , FEP Insulation, 95% Tinned Copper Braid Shield, FEP Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

Size Stranding Nom. Diameter Material
20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.107 in (2.72 mm) Clear

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100ft
10 MHz 1.2 dB/100ft
50 MHz 3.0 dB/100ft
100 MHz 4.3 dB/100ft
200 MHz 6.4 dB/100ft
400 MHz 9.7 dB/100ft
700 MHz 13.7 dB/100ft
900 MHz 16.1 dB/100ft
1000 MHz 17.3 dB/100ft

Power Rating

Frequency Max. Power Rating
1 MHz 4,799 W
10 MHz 1,937 W
50 MHz 782 W
100 MHz 542 W
200 MHz 370 W
400 MHz 249 W
700 MHz 178 W
900 MHz 153 W
1,000 MHz 143 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10.1 Ohm/1000ft 3.8 Ohm/1000ft (12 Ohm/km) 27.4 pF/ft (89.9 pF/m) 53 Ohm 70%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Installation Min.
2.0 in (51 mm)

Max. Pull Tension

47 lbs (21 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8240

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
88240 010500 Black Reel 500 ft 612825434870 C
88240 0101000 Black Reel 1,000 ft 612825216919 C
88240 010Z1000 Black ReelTuff Box 1,000 ft 612825216926