Product Number: 9222

50Ω Triax RG-58A/U Type, #20, PO, TC Braids, PVC Jkt

50 Ohm Triax RG-58A/U Type, 20 AWG stranded (7x28) .037" tinned copper conductor, polyethylene insulation, double tinned copper braid shields (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog video, Composite Video, Video Distribution

RG Type

58

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 20 AWG 7x28 0.038 in TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Coax(es) PE - Polyethylene 0.12 in (3.0 mm) White

Inner Shield

Element Layer Shield Type Material Coverage
Coax(es) 1 Braid Tinned Copper (TC) 95%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 0.177 in (4.50 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.241 in (6.12 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100ft
10 MHz 1.5 dB/100ft
50 MHz 3.3 dB/100ft
100 MHz 4.9 dB/100ft
200 MHz 7.2 dB/100ft
400 MHz 12 dB/100ft
500 MHz 14 dB/100ft
700 MHz 18 dB/100ft
900 MHz 22 dB/100ft
1000 MHz 24 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Delay Skew
9.5 Ohm/1000ft 4.7 Ohm/1000ft (15 Ohm/km) 4.3 Ohm/1000ft (14 Ohm/km) 30.8 pF/ft (101 pF/m) 50 Ohm 66% 66 ns/100m

Voltage

Voltage Rating
1400 V RMS

Temperature

UL Temperature Operating
75°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.41 in (61.2 mm) 2.41 in (61.2 mm)

Max. Pull Tension

92 lbs (42 kg)

Bulk Cable Weight

39 lbs/1000ft

Environmental Suitability

Indoor, Indoor

CPR Compliance

CPR Euroclass: Fca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.479 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.479 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9222 004100 Yellow Reel 100 ft 612825225430
9222 004500 Yellow Reel 500 ft 612825225447 C
9222 004U500 Yellow UnReel 500 ft 612825225423