Product Number: 9888

50Ω RG-8/U Type, #11 Str BC, FPE Ins, BC Braid, PE inner Jkt, BC Brd, PE Jkt

Triax 50Ω RG-8/U Type, 11 AWG (7x19) bare copper conductor, foam polyethylene insulation, bare copper braid shield (95%), PE Insulation, Bare Copper Braid (80%), polyethylene jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Computer, Instrumentation

RG Type

8

Conductor

Size Stranding Nom. Diameter Material
11 AWG 7x19 0.108 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.285 in (7.24 mm) White

Inner Shield

Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 0.370 in (9.40 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 0.480 in (12.2 mm)

Overall Cable Diameter (Nominal)

0.480 in (12.2 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.10 dB/100ft
10 MHz 0.50 dB/100ft
50 MHz 1.20 dB/100ft
100 MHz 1.80 dB/100ft
200 MHz 2.70 dB/100ft
400 MHz 4.20 dB/100ft
700 MHz 5.80 dB/100ft
900 MHz 6.70 dB/100ft
1000 MHz 7.10 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.2 Ohm/1000ft 1.2 Ohm/1000ft (3.9 Ohm/km) 2.1 Ohm/1000ft (6.9 Ohm/km) 26.0 pF/ft (85.3 pF/m) 50 Ohm 78%

Voltage

Voltage Rating
600 V (Center conductor to inner shield), 300 V (Between shield)

Temperature

Operating
-55°C to +80°C

Bend Radius

Installation Min.
4.8 in (120 mm)

Max. Pull Tension

326 lbs (148 kg)

Bulk Cable Weight

130 lbs/1000ft

Environmental Suitability

Outdoor - Aerial, Outdoor, Sunlight Resistance - Black only, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9888 010500 Black Reel 500 ft 612825260035 C
9888 0101000 Black Reel 1,000 ft 612825260028 C