Product Number: MRG1791

MRG1791 - Analog Video, RG179 Type, 30 AWG Stranded SCCS, 85% TC Braids, PVC Jkt

Analog Video, RG179 Type, 30 AWG Stranded Silver Copper Covered Steel Conductor, 85% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

179

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 30 AWG Stranded 0.3 mm SCCS - Silvered Copper Covered Steel

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 1.6 mm (0.063 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 2.8 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Attenuation

Frequency Nom. Attenuation
10 MHz 15 dB/100m
100 MHz 27 dB/100m
1000 MHz 85 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
802 Ohm/km (244 Ohm/1000ft) 67 pF/m (20 pF/ft) 75 Ohm 66%

Voltage

Voltage Rating
2000 V DC / 1000 V RMS

Temperature

Operating Installation Storage
-25°C To +70°C -5°C To +50°C -25°C To +70°C

Bend Radius

Installation Min.
28 mm (1.1 in)

Environmental Suitability

Indoor/Outdoor

CPR Compliance

CPR Euroclass: Fca

Military Compliance

MIL-C-17

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.257 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.257 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
MRG1791.0050 Black Reel 50 m 8719605102935
MRG1791.00100 Black Reel 100 m 8719605102928
MRG1791.00150 Black Reel 150 m 8719605162977

Resources

Resources