Product Number: URM70

URM70 - Uni-Radio Coax, 75 Ohm, M70 Type, 24 AWG Stranded BC, 91% BC Braid, PVC Jkt

Uni-Radio Coax, 75 Ohm, M70 Type, 24 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

Series Type

UR Series

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 24 AWG Stranded 0.6 mm TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 3.25 mm (0.128 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 91%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.8 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
100 MHz 15.2 dB/100m
200 MHz 21.8 dB/100m
600 MHz 39.1 dB/100m
1000 MHz 51.7 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
92 Ohm/km (28 Ohm/1000ft) 67 pF/m (20 pF/ft) 75 Ohm 66%

Voltage

Voltage Rating
3600 V DC / 1800 V RMS

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
30 mm (1.2 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50289

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.205 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.205 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
URM70.10100 Black Reel 100 m 8719605110992
URM70.00500 Black Reel 500 m 8719605110985

Resources

Resources