Product Number: 543945E

Surveillance CCTV, RG-59 #20 BC, 90% BC Braid, PVC, Eca

Surveillance and CCTV Cable, Coax RG59/U, Solid bare copper, gas injected polyethylene, 90% bare copper braid, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.813 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.9 mm

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 0.98 dB/100m
5 MHz 2.13 dB/100m
10 MHz 2.95 dB/100m
50 MHz 6.23 dB/100m
100 MHz 8.53 dB/100m
200 MHz 11.8 dB/100m
400 MHz 16.4 dB/100m
700 MHz 23 dB/100m
900 MHz 26.2 dB/100m
1000 MHz 27.9 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
35 Ohm/km (11 Ohm/1000ft) 53.5 pF/m (16.3 pF/ft) 75 Ohm 83%

Temperature

Operating Installation Storage
-30°C To +75°C -5°C To +50°C -30°C To +75°C

Bend Radius

Stationary Min.
63.5 mm (2.50 in)

Bulk Cable Weight

46 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.240 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.240 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length EAN
543945E.00152 Black Reel 152 m 8719605008527
543945E.00305 Black Reel 305 m 8719605008534
543945E.001000 Black Reel 1,000 m 8719605008510

Resources

Resources