Product Number: 9262

Composite Audio, Video, Security and Control

Composite, 22 AWG Coax TC, stranded (7x30), BC braid shield 95% coverage, 12 Cond. 20 AWG TC, stranded (7x28), overall TC braid shield 80% coverage, PVC outer jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors No. of Coax
22 Stranded TC - Tinned Copper 0.031 in 1
20 7x28 TC - Tinned Copper 0.038 in 12

Conductor Count

12

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.146 in
PVC - Polyvinyl Chloride 0.07 in

Inner Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.208 in

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.46 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR
14.4 Ohm/1000ft 14.4 Ohm/1000ft 2.55 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Operating Voltage

300 V RMS

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.5 MHz 0.2 dB/100ft
1 MHz 0.29 dB/100ft
5 MHz 0.67 dB/100ft
10 MHz 0.95 dB/100ft
100 MHz 3.1 dB/100ft
200 MHz 4.4 dB/100ft
400 MHz 6.3 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

Voltage

UL Voltage Rating
300 V RMS
300 V RMS
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

150 lbs/1000ft

Max. Pull Tension

305 lbs

Min. Bend Radius/Minor Axis

4.75 in

NEC/(UL) Compliance

CL2X

UL AWM Style Compliance

AWM 1007 (singles), AWM 1354 (coax), AWM 2594 (overall)

CPR Euroclass

Eca

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.353 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.353 Revision Date: 04-29-2024


Part Numbers

Item # Color Put-Up Type Length UPC
9262 008100 Gray Reel 100 ft 612825225973
9262 0081000 Gray Reel 1,000 ft 612825225980

Resources

Resources