Product Number: 9250

95Ω Twinax RG-22B/U Type, 1Pr #18 Str BC, PE Ins, PE Inner Jkt, Two TC Braids, Non-contaminating PVC Jkt

Twinax 95Ω RG-22B/U Type, 1 Pair, 18 AWG (7x26) bare copper, polyethylene insulation, polyethylene inner jacket, tinned copper double braid shield (95% coverage each), non-contaminating PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Computer, Instrumentation

RG Type

22

Conductor

Size Stranding Nom. Diameter Material Notes
18 AWG 7x26 0.046 in BC - Bare Copper
18 AWG 7x26 0.046 in BC+TC - Bare Copper + Tinned Copper Only center strand is Tinned

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene 0.089 in (2.3 mm) Clear PE on both conductors
PE - Polyethylene 0.282 in (7.16 mm) Clear PE over pair

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 95%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.416 in (10.6 mm)

Overall Cable Diameter (Nominal)

0.416 in (10.6 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.30 dB/100ft
10 MHz 0.90 dB/100ft
20 MHz 1.30 dB/100ft
50 MHz 2.10 dB/100ft
100 MHz 3.00 dB/100ft
200 MHz 4.50 dB/100ft
400 MHz 6.30 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Cond (Mutual) Nom. Characteristic Impedance Nom. Velocity of Prop.
6.6 Ohm/1000ft 0.9 Ohm/1000ft (3.0 Ohm/km) 16.0 pF/ft (52.5 pF/m) 95 Ohm 66%

Transfer Impedance

Frequency Max. Transfer Impedance
1 MHz 0.7 mOhm/m
10 MHz 1.0 mOhm/m
50 MHz 7.0 mOhm/m

Voltage

Voltage Rating
750 V

Temperature

Operating
-40°C to +60°C

Bend Radius

Installation Min.
4.5 in (110 mm)

Max. Pull Tension

237 lbs (108 kg)

Bulk Cable Weight

113 lbs/1000ft

Environmental Suitability

Outdoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9250 010500 Black Reel 500 ft 612825225751 C
9250 0101000 Black Reel 1,000 ft 612825225744 C