Product Number: 9271

124Ω Twinax, #25-2c TC, PO, O/A Foil, PVC Jkt, CM

124 Ohm Twinax, 25 AWG stranded (7x33) tinned copper conductors, polyethylene insulation, Beldfoil® shield (100% coverage), stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
25 7x33 TC - Tinned Copper 0.021 in 1

Conductor Count

2

Insulation

Material Nominal Wall Thickness
PE - Polyethylene 0.031 in

Color Chart

Number Color
1 Blue & Clear

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22 7x30

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.24 in 0.035 in

Stranding

Diameter
0.17 mm

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR
31.8 Ohm/1000ft 31.8 Ohm/1000ft 12 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
12.2 pF/ft 22 pF/ft

Inductance

Nominal Inductance
0.188 µH/ft

Impedance

Nominal Characteristic Impedance
124 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
10 MHz 1.7 dB/100ft
50 MHz 3.6 dB/100ft
100 MHz 5 dB/100ft
200 MHz 6.9 dB/100ft
400 MHz 9.6 dB/100ft

Delay

Max. Delay Skew Nominal Delay Nominal Velocity of Propagation (VP) [%]
66 ns/100m 1.54 ns/ft 66%

High Frequency

Frequency [MHz]
1 MHz
10 MHz
50 MHz
100 MHz
200 MHz
400 MHz

Voltage

UL Description UL Voltage Rating
UL AWM Style 2092 300 V RMS

UL Temp Rating

60°C (UL AWM Style 2092)

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

25 lbs/1000ft

Max. Pull Tension

17 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

UL AWM Style Compliance

AWM 2092 (300 V 60°C)

CPR Euroclass

Eca

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.427 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9271 006100 Blue Reel 100 ft 612825226192
9271 006500 Blue Reel 500 ft 612825226215
9271 0061000 Blue Reel 1,000 ft 612825226208
9271 006U1000 Blue UnReel 1,000 ft 612825226185