Product Number: 734A1
DS-3 and DS-4, 734A Series, #20-1 BC Coax, CMR/CMG
20 AWG solid .032" (.81mm) bare copper conductor(s), gas-injected FHDPE insulation, Beldfoil®; tinned copper braid shield (85% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.148 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.8 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
15-95 MHz | 30 dB |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.27 ns/ft | 80% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-40°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
30 lbs/1000ft |
---|---|
Max. Pull Tension |
60 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
734A1P |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.331 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
734A1 008500 | Gray | Reel | 500 ft | 612825184164 |
734A1 0081000 | Gray | Reel | 1,000 ft | 612825184133 |