Product Number: 1505S5

VideoFLEX® Snake, Banana Peel, RG59, #20-5 Coax, CMR

20 AWG solid .032” bare copper conductors, gas-injected foam HDPE insulation, Duofoil® (100% coverage) plus a tinned copper braid shield (95% coverage), individual PVC jackets.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RGB, VGA, SVGA, XGA, SXGA, UXGA, HDTV, LCD, Plasma, Digital Signage, Component Video, Video Mult, Animation, Special Effects, Suitable for use in Risers

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.032 in 5

Conductor Count

5

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Insulation Table Notes

Gas Injected

Color Chart

Number Color
1 Red
2 Green
3 Blue
4 White
5 Yellow

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.235 in

Outer Jacket

Material Nominal Diameter
Banana Peel (No Overall Jacket) 0.629 in

Cabling

Filler
Bonded Spline

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
10 Ohm/1000ft 10 Ohm/1000ft 3.8 Ohm/1000ft 3.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.107 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-475 MHz 20 dB
475-525 MHz 15 dB
525-850 MHz 20 dB
850-4500 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
3.6 MHz 0.6 dB/100ft
10 MHz 0.9 dB/100ft
71.5 MHz 2.1 dB/100ft
135 MHz 2.7 dB/100ft
270 MHz 3.8 dB/100ft
360 MHz 4.4 dB/100ft
540 MHz 5.5 dB/100ft
720 MHz 6.4 dB/100ft
750 MHz 6.5 dB/100ft
1000 MHz 7.6 dB/100ft
1500 MHz 9.4 dB/100ft
2500 MHz 12.4 dB/100ft
3000 MHz 13.8 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

75°C

UL Temperature Rating

60°C

Operating Temperature Range

-35°C To +75°C

Bulk Cable Weight

170 lbs/1000ft

Maximum Recommended Pulling Tension

360 lbs

Minimum Minor Axis Bend Radius

8 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.349 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.349 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1505S5 000500 None Reel 500 ft 612825356448
1505S5 0001000 None Reel 1,000 ft 612825356455

Resources

Resources