Product Number: 7795A
VideoFLEX® Snake, RG59, #20-4 Coax, CMR
Digital Coax Snake Cable, Riser-CMR, 4-RG59 20 AWG, solid bare copper conductors, foam HDPE core, Duofoil® +95% tinned copper braid, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI) |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BC - Bare Copper | 0.032 in | 4 |
Conductor Count |
4 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.145 in |
Table Notes |
Gas Injected |
---|
Color Chart
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
4 | White |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.235 in |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.706 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
10 Ohm/1000ft | 10 Ohm/1000ft | 3.8 Ohm/1000ft | 3.8 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.107 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1600 MHz | 23 dB |
1600-4500 MHz | 21 dB |
4500-6000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
3.6 MHz | 0.6 dB/100ft |
10 MHz | 0.9 dB/100ft |
71.5 MHz | 2.1 dB/100ft |
135 MHz | 2.7 dB/100ft |
270 MHz | 3.8 dB/100ft |
360 MHz | 4.4 dB/100ft |
540 MHz | 5.5 dB/100ft |
720 MHz | 6.4 dB/100ft |
750 MHz | 6.5 dB/100ft |
1000 MHz | 7.6 dB/100ft |
1500 MHz | 9.4 dB/100ft |
2500 MHz | 12.4 dB/100ft |
3000 MHz | 13.8 dB/100ft |
4500 MHz | 18 dB/100ft |
6000 MHz | 21.1 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-35°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
215 lbs/1000ft |
---|---|
Max. Pull Tension |
288 lbs |
Min. Bend Radius/Minor Axis |
7 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
CPR Euroclass |
Eca |
RG Type |
59 |
Series Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
No |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.405 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.405 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7795A B591000 | Black, Matte | Reel | 1,000 ft | 612825355342 |