Product Number: 31520

Lead Wire, #20 Str TC, Neoprene Ins, AWM 3044

Low Temp Rubber Lead Wire, 20AWG (10x30) Tinned Copper, Neoprene Insulation, AWM 3044 CSA TYPE CL902300V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, oil resistance applications, motor lead systems

Conductor

AWG Stranding Material No. of Conductors
20 10x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Neoprene 0.031 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

90°C

UL Temperature Rating

90°C

Recommended Maximum Baking Cycles

24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Bulk Cable Weight

8 lbs/1000ft

Minimum Minor Axis Bend Radius

0.4 in

UL AWM Style Compliance

AWM 3044

CSA Rating

300 V RMS, 90°C

CSA Type

CL902

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
31520 010500 Black Reel 500 ft 612825142447
31520 0105000 Black Reel 5,000 ft 612825142454