Product Number: 32414

Lead Wire, #14 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3071

Rubber Lead Wire, 14AWG (7x22) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3071 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
14 7x22 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.03 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.167 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

24 lbs/1000ft

Min. Bend Radius/Minor Axis

0.67 in

UL AWM Style Compliance

AWM 3071

CSA Rating

600 V, 200°C

CSA Type

SEW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

Horizontal

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Notes

Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
32414 010500 Black Reel 500 ft 612825142751
32414 0104000 Black Reel 4,000 ft 612825142744
32414 009500 White Reel 500 ft 612825142737
32414 0094000 White Reel 4,000 ft 612825142720
** C - CRATE REEL PUT-UP.; I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'.; F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.