Product Number: 32418

Lead Wire, #18 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3071

Rubber Lead Wire, 18AWG (7x26) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3071 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

AWG Stranding Material No. of Conductors
18 7x26.5 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
Silicone Rubber 0.03 in

Outer Jacket

Material Nominal Diameter
Lacquered Glass Braid Covering 0.133 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

15 lbs/1000ft

Min. Bend Radius/Minor Axis

0.54 in

UL AWM Style Compliance

AWM 3071

CSA Rating

600 V, 200°C

CSA Type

SEW-2

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

Horizontal

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
32418 010500 Black Reel 500 ft 612825142812
32418 0106000 Black Reel 6,000 ft 612825142829
32418 009500 White Reel 500 ft 612825142799
32418 0096000 White Reel 6,000 ft 612825142805