Product Number: 34418

Lead Wire, #18 Str TC, CSPE Ins, AWM 3191

Low Temp Rubber Lead Wire, 18AWG (16x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
18 16x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.142 in 0.048 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

15 lbs/1000ft

Min. Bend Radius/Minor Axis

0.57 in

UL AWM Style Compliance

AWM 3191

CSA Rating

600 V, 105°C

CSA Type

CL1053

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
34418 010100 Black Reel 100 ft
34418 010500 Black Reel 500 ft 612825144106
34418 0105000 Black Reel 5,000 ft 612825144113
34418 013500 Blue, Dark Reel 500 ft 612825144120
34418 0085000 Gray Reel 5,000 ft 612825144083
34418 0055000 Green, Dark Reel 5,000 ft 612825144076
34418 002500 Red Reel 500 ft 612825144045
34418 0025000 Red Reel 5,000 ft 612825144052
34418 009500 White Reel 500 ft 612825144090
34418 004500 Yellow Reel 500 ft 612825144069