Product Number: 34918

Lead Wire, #18 Str TC, CSPE Ins, AWM 3190

Low Temp Rubber Lead Wire, 18AWG (16x30) Tinned Copper, CSPE Insulation, AWM 3190 CSA TYPE CL1052 300V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

AWG Stranding Material No. of Conductors
18 16x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
CSPE - Chlorosulphonated Polyethylene 0.11 in 0.032 in

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

105°C

Bulk Cable Weight

10 lbs/1000ft

Min. Bend Radius/Minor Axis

0.44 in

UL AWM Style Compliance

AWM 3190

CSA Rating

300 V RMS, 105°C

CSA Type

CL1052

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.358 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
34918 010500 Black Reel 500 ft 612825144298
34918 0105000 Black Reel 5,000 ft 612825144304
34918 002500 Red Reel 500 ft 612825144274
34918 0025000 Red Reel 5,000 ft 612825144281