Product Number: 37108

Lead Wire, #8 Str TC, EPDM Ins, AWM 3340 AWM 3374

Rubber Lead Wire, 8AWG (84x27) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 8 AWG 84x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.085 in (2.2 mm) 0.327 in (8.31 mm)

Overall Cable Diameter (Nominal)

0.327 in (8.31 mm)

Electricals

Nom. Conductor DCR Max. Current
0.708 Ohm/1000ft 121.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
3.27 in (83.1 mm) 3.27 in (83.1 mm)

Max. Pull Tension

210 lbs (95 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

90 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3340, AWM 3374

CEC / C(UL) Compliance

CL-1254

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator Material over Conductor: Y

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
37108 010250 Black Reel 250 ft 612825146780 C F
37108 010500 Black Reel 500 ft 612825146803 C F
37108 0102500 Black Reel 2,500 ft 612825146797 C