Product Number: 37590

Lead Wire, #1/0 Str TC, EPDM Ins, AWM 3499

Rubber Lead Wire, 1/0AWG (262x24) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, high voltage and high temperature applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 1/0 AWG 262x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.131 in (3.33 mm) 0.688 in (17.5 mm)

Overall Cable Diameter (Nominal)

0.688 in (17.5 mm)

Electricals

Nom. Conductor DCR Max. Current
0.114 Ohm/1000ft 344 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
7500 V (AWM 3499)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
6.88 in (175 mm) 6.88 in (175 mm)

Max. Pull Tension

1321 lbs (599.2 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

465 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3499

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator Material over Conductor: Yes

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
37590 01050 Black Reel 50 ft 612825147459 C
37590 010250 Black Reel 250 ft 612825147442 C F
37590 010500 Black Reel 500 ft 612825147466 C F