Product Number: 39114

Lead Wire, #14 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
14 41x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.097 in 0.012 in

Conductor DCR

Nominal Conductor DCR
2.7 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 39 A

Voltage

UL Voltage Rating
600 V RMS

UL Temperature Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

14 lbs/1000ft

Minimum Minor Axis Bend Radius

0.39 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
39114 010100 Black Reel 100 ft 612825148784
39114 0101000 Black Reel 1,000 ft 612825148791
39114 0105000 Black Reel 5,000 ft 612825148807
39114 013100 Blue, Dark Reel 100 ft 612825148814
39114 0131000 Blue, Dark Reel 1,000 ft 612825148821
39114 0135000 Blue, Dark Reel 5,000 ft 612825148838
39114 001100 Brown Reel 100 ft 612825148548
39114 0011000 Brown Reel 1,000 ft 612825148555
39114 0015000 Brown Reel 5,000 ft 612825148562
39114 008100 Gray Reel 100 ft 612825148722
39114 0085000 Gray Reel 5,000 ft 612825148746
39114 005100 Green, Dark Reel 100 ft 612825148661
39114 0051000 Green, Dark Reel 1,000 ft 612825148678
39114 0055000 Green, Dark Reel 5,000 ft 612825148685
39114 189100 Green, Yellow Stripe Reel 100 ft 612825148845
39114 1891000 Green, Yellow Stripe Reel 1,000 ft 612825148852
39114 1895000 Green, Yellow Stripe Reel 5,000 ft 612825148869
39114 003100 Orange Reel 100 ft 612825148609
39114 0035000 Orange Reel 5,000 ft 612825148623
39114 002100 Red Reel 100 ft 612825148579
39114 0021000 Red Reel 1,000 ft 612825148586
39114 0025000 Red Reel 5,000 ft 612825148593
39114 0075000 Violet Reel 5,000 ft 612825148715
39114 009100 White Reel 100 ft 612825148753
39114 0091000 White Reel 1,000 ft 612825148760
39114 0095000 White Reel 5,000 ft 612825148777
39114 004100 Yellow Reel 100 ft 612825148630
39114 0045000 Yellow Reel 5,000 ft 612825148654