Product Number: 8000

Antenna Wire, #14 Str BCCS

Antenna Wire, 14AWG (7x22) Bare Copper Covered Steel

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

antenna

Conductor

AWG Stranding Material No. of Conductors
14 7x22 BCCS - Bare Copper Covered Steel 1

Conductor Count

1

Bulk Cable Weight

13.3 lbs/1000ft

Maximum Recommended Pulling Tension

180 lbs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.344 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.344 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8000 000100 None Reel 100 ft 612825192633
8000 0001000 None Reel 1,000 ft 612825192640