Product Number: 8024

Bus Bar Wire, #28 Sol TC

Bus Bar Wire, 28AWG (Solid) Tinned Copper, QQ-W-343G

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

bus bar

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 28 Solid TC - Tinned Copper

Overall Cable Diameter (Nominal)

0.13 in (3.3 mm)

Electricals

Nom. Conductor DCR
66.7 Ohm/1000ft

Bend Radius

Stationary Min. Installation Min.
0.52 in (13 mm) 0.52 in (13 mm)

Max. Pull Tension

2 lbs (0.91 kg)

Bulk Cable Weight

1 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.445 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.445 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8024 000100 None Reel 100 ft 612825194408
8024 0001000 None Reel 1,000 ft 612825194415