Product Number: 8055

Magnet Wire, #30 Sol BC, PUR/NYL Ins

Magnet Wire, 30AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

solderable magnet wire

Conductor

AWG Stranding Material No. of Conductors
30 Solid BC - Bare Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PUR/Nylon - Polyurethane + Nylon 0.0112 in 0.001 in

Outer Jacket

Max. Diameter
0.0112 mm

Min Increase in OD

0.001 in

Conductor DCR

Nominal Conductor DCR
103.7 Ohm/1000ft

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 0.14 A

Voltage

Breakdown Voltage
2075 V Minimum (at Room Temperature)

Non-UL Temp Rating

130°C

Approximate Length

1615 ft

Turns Per Linear Inch

91.7

Turns Per Square Inch

8409

Bulk Cable Weight

0.31 lbs/1000ft

Min. Bend Radius/Minor Axis

0.05 in

Military Compliance

J-W-1177/9

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8055 None Reel 1 ft 612825194514