Product Number: 8076

Magnet Wire, #20 Sol BC, Polyester/Amide-imide Polymer Ins

Magnet Wire, 20AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

class 200 magnet wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Polyester 0.002 in (0.051 mm) 0.0351 in (0.892 mm)

Overall Cable Diameter (Nominal)

0.035 in (0.89 mm)

Electricals

Nom. Conductor DCR Max. Current
10.1 Ohm/1000ft Single conductor in free air @ 30ºC: 1.5 A

Voltage

Breakdown Voltage
5400 V Minimum (at Room Temperature)

Temperature

Operating
200°C

Bend Radius

Stationary Min. Installation Min.
0.14 in (3.6 mm) 0.14 in (3.6 mm)

Max. Pull Tension

12.4 lbs (5.62 kg)

Bulk Cable Weight

3.2 lbs/1000ft

Sustainability

CA Prop 65

Military Compliance

J-W-1177/14

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.547 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.547 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8076 None Reel 315 ft 612825194583