Product Number: 83041
Lead Wire, #32 Str SPC, TFE Ins, AWM 1371
High Temp Plastic Lead Wire, 32AWG (7x40) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
32 | 7x40 | SC - Silvered Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PTFE - Polytetrafluoroethylene | 0.0065 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
250 V RMS |
Temperature Range
Non-UL Temp Rating |
200°C |
---|---|
UL Temp Rating |
105°C |
Mechanical Characteristics
Bulk Cable Weight |
0.500 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.09 in |
Standards
UL AWM Style Compliance |
AWM 1371 |
---|---|
Military Compliance |
MIl-W-16878/6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
600 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
---|
History
Update and Revision |
Revision Number: 0.359 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.359 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length |
---|---|---|---|
83041 010100 | Black | Reel | 100 ft |
83041 0101000 | Black | Reel | 1,000 ft |
83041 0061000 | Blue, Light | Reel | 1,000 ft |
83041 007100 | Violet | Reel | 100 ft |