Product Number: 83043

Lead Wire, #30 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 30AWG (7x38) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Conductor

AWG Stranding Material No. of Conductors
30 7x38 SC - Silvered Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PTFE - Polytetrafluoroethylene 0.024 in 0.006 in

Current

Max. Recommended Current [A]
Mil-Std-975M Table 3.16 (single wire): 1.3 A

Voltage

UL Voltage Rating
250 V RMS

Non-UL Temp Rating

200°C

UL Temperature Rating

105°C

Bulk Cable Weight

0.7 lbs/1000ft

Minimum Minor Axis Bend Radius

0.1 in

UL AWM Style Compliance

AWM 1371

Military Compliance

MIl-W-16878/6

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
83043 010100 Black Reel 100 ft
83043 0101000 Black Reel 1,000 ft 612825399643
83043 005100 Green, Dark Reel 100 ft
83043 0051000 Green, Dark Reel 1,000 ft
83043 002100 Red Reel 100 ft
83043 0021000 Red Reel 1,000 ft 612825399636
83043 009100 White Reel 100 ft
83043 0091000 White Reel 1,000 ft