Product Number: 8521

Lead Wire, #16 Str TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.098 in (2.5 mm)

Overall Cable Diameter (Nominal)

0.098 in (2.5 mm)

Electricals

Nom. Conductor DCR Max. Current
4.0 Ohm/1000ft Single conductor in free air @ 30ºC: 22 A

Voltage

UL Voltage Rating
1000 V RMS

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.98 in (25 mm) 0.98 in (25 mm)

Max. Pull Tension

32 lbs (15 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

Military Compliance

MIL-W-76C Type MWP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8521 010100 Black Reel 100 ft 612825211075
8521 0101000 Black Reel 1,000 ft 612825211082 P
8521 013100 Blue, Dark Reel 100 ft 612825211105
8521 0131000 Blue, Dark Reel 1,000 ft 612825211112 P
8521 006100 Blue, Light Reel 100 ft 612825210955
8521 0061000 Blue, Light Reel 1,000 ft 612825210962 P
8521 001100 Brown Reel 100 ft 612825210825
8521 0011000 Brown Reel 1,000 ft 612825210832 P
8521 008100 Gray Reel 100 ft 612825211006
8521 0081000 Gray Reel 1,000 ft 612825211013 P
8521 005100 Green, Dark Reel 100 ft 612825210931
8521 0051000 Green, Dark Reel 1,000 ft 612825210948 P
8521 003100 Orange Reel 100 ft 612825210887
8521 0031000 Orange Reel 1,000 ft 612825210894 P
8521 012100 Pink Reel 100 ft 612825354949
8521 002100 Red Reel 100 ft 612825210856
8521 0021000 Red Reel 1,000 ft 612825210863 P
8521 011100 Tan Reel 100 ft
8521 0111000 Tan Reel 1,000 ft P
8521 007100 Violet Reel 100 ft 612825210979
8521 0071000 Violet Reel 1,000 ft 612825210986 P
8521 009100 White Reel 100 ft 612825211037
8521 0091000 White Reel 1,000 ft 612825211044 P
8521 0141000 White, Black Stripe Reel 1,000 ft 612825211129 A
8521 018100 White, Blue Stripe Reel 100 ft 612825211150 A
8521 0181000 White, Blue Stripe Reel 1,000 ft 612825211167 A
8521 0191000 White, Brown Stripe Reel 1,000 ft 612825211174 A
8521 0211000 White, Gray Stripe Reel 1,000 ft 612825211198
8521 0161000 White, Green Stripe Reel 1,000 ft 612825211143 A
8521 0201000 White, Orange Stripe Reel 1,000 ft 612825211181 A
8521 0151000 White, Red Stripe Reel 1,000 ft 612825211136 A
8521 0221000 White, Violet Stripe Reel 1,000 ft 612825211204 A
8521 0171000 White, Yellow Stripe Reel 1,000 ft A
8521 004100 Yellow Reel 100 ft 612825210917
8521 0041000 Yellow Reel 1,000 ft 612825210924 P